Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Spherical thrust roller bearings
Bill of material
29244
SD
Inside Diameter
220 mm
D
Outside Diameter
300 mm
T
Bearing Width
48 mm
R
Radius
2.0 mm
ORDER
Bearing No.
29244 mm
CR
Basic dynamic load rating
670 kN
COR
Basic static load rating
2 340 kN
CU
Fatigue limit load
148 kN
NO
Limiting speeds (Oil)
1550 rpm
D4
Diameter
292 mm
D1
Diameter
254 mm
C
Length
24.0 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions